IESNA:LM-63-2002
[TEST]P1343893
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R209027DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]490
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
16.9 25.3 38.7 63.6 120.5 331.6 765.5 1499.9 2247.6 2505
2734.8 2894 3070 3219.4 3316.3 3417.2 3475 3493.2 3459.5 3385.7
3288.3 3142.1 2994 2823.3 2657.9 2417.9 2135.6 1802.6 1520.3 797.1
342.3 86.7 37.3 13.8 4.4 0.9 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16.9 25.3 39.6 63.1 123.1 345.9 800.6 1471.4 2222.3 2496.6
2684.2 2870.9 3040.7 3173.6 3291.4 3371.4 3425.2 3430.6 3395.4 3331.4
3235 3111.4 2955.3 2800.2 2622.4 2363.7 2110.3 1802.2 1467.9 792.6
344.5 83.1 36.5 14.2 4.4 0.9 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0
16.9 24.9 39.1 62.2 120.9 323.6 755.7 1447 2166.7 2405.4
2635.3 2824.6 2973.1 3093.6 3188.7 3270.5 3311 3319 3289.6 3229.2
3134.5 3021.1 2892.2 2701.1 2509.5 2283.2 1998.7 1695.5 1402.1 754
317.9 82.2 35.6 14.7 4.4 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16.9 24.9 39.1 62.7 120.5 313 758.8 1405.7 2076.5 2349.9
2553 2731.7 2864.7 2976.7 3061.6 3124.3 3157.2 3162.5 3137.2 3076.3
2996.2 2889.1 2747.7 2585.5 2387.2 2154.3 1868.9 1601.7 1284.3 665.5
304.5 85.4 35.6 14.2 4.9 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.9 24.5 38.7 61.3 112.5 306.7 721.5 1329.6 1979.6 2200.5
2404.6 2584.1 2715.7 2814 2887.3 2935.3 2966.5 2974 2950 2896.7
2813.5 2706.4 2551.3 2388.1 2195.6 1930.2 1683.5 1420.3 1145.2 587.7
274.3 85.4 33.3 14.2 4.9 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16.9 24.9 39.1 60.5 112 282.7 653 1229.2 1830.6 2058.2
2249.8 2402.3 2536.1 2628.6 2696.2 2740.2 2764.6 2766.4 2744.2 2692.2
2607.3 2485.9 2331.2 2163.2 1952.4 1723.1 1487 1243.4 994.9 499.2
237.4 82.7 32 13.8 5.3 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.9 24 38.2 59.6 106.7 272.5 593 1099.8 1676.8 1880.9
2052.5 2194.3 2298.7 2389.9 2452.6 2488.1 2508.6 2505.5 2476.6 2411.2
2321.9 2201.8 2045.4 1879.1 1671.9 1467 1233.6 1014.9 794.8 397
200.5 74.2 29.8 13.8 5.3 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.9 24.5 37.3 59.1 99.1 246.3 541.5 968.7 1479.9 1670.2
1830.6 1962.2 2068.5 2136.9 2189.4 2214.7 2222.7 2211.2 2172.9 2110.3
2012.5 1895.5 1734.2 1577.2 1388.3 1203.8 1010.5 820.2 641.9 330.7
167.1 69.8 27.1 13.3 5.3 1.3 0 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16.9 24.5 36.5 56.5 92.5 220.9 480.6 855.3 1289.2 1455.4
1597.7 1716.8 1801.7 1860.9 1899.1 1912.4 1909.8 1886.2 1844.4 1773.3
1689.7 1570.6 1425.2 1255.8 1109.6 929.5 766.8 633 491.2 258.7
143.1 64.5 24.9 12 5.3 1.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.9 24 36.5 55.1 88.9 201.8 419.2 736.6 1110.5 1243.8
1362.5 1446.6 1517.2 1564.8 1586.6 1587.5 1573.7 1539.9 1491.5 1426.5
1329.6 1222.1 1101.6 967.3 841.5 705.5 589 474.3 382.3 210.7
116 59.1 22.2 10.7 4.9 1.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
16.9 21.8 28.9 37.8 49.8 63.1 90.2 125.8 150.3 154.3
154.7 153.4 149.8 146.3 140.5 133.4 124.9 115.1 106.2 96
85.8 76.9 68.5 60 51.1 41.3 31.6 24.5 19.1 12
7.1 4 1.8 0.9 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
16.9 19.6 21.8 23.6 24.5 24.9 24.5 22.2 19.1 18.2
16.9 15.6 14.2 13.3 12.4 11.1 10.2 8.9 7.6 6.2
5.3 4.4 4 3.6 2.7 2.2 1.8 1.3 1.3 0.4
0 0 0 0 0.4 0.4 0.9 0.9 0.9 1.3
1.3 1.3 1.3 0.9 0.9 0.9 0.9 0.9 0
16.9 17.3 16 14.7 12.9 11.1 9.3 7.6 6.2 5.3
4.9 4.4 4 3.6 3.1 2.7 2.2 1.8 1.3 1.3
0.9 0.9 0.9 0.9 0.4 0.4 0.4 0 0 0
0.4 0.4 0.4 0.9 0.9 0.9 1.3 1.3 1.8 1.8
1.8 1.8 1.8 1.3 1.3 1.3 1.3 1.3 0
16.9 14.7 12 9.8 8 5.8 4.4 2.7 1.8 1.3
0.9 0.9 0.4 0.4 0.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.4 0.9 1.3 1.8 1.8 1.8
1.8 1.3 1.3 1.3 0.9 0.9 0.9 0.9 0
16.9 12.4 9.8 7.1 5.3 3.6 1.8 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.9 1.3 1.3 1.8 1.8 1.8
1.8 1.8 1.3 0.9 0.9 0.4 0.4 0.4 0
16.9 12 8.9 6.2 4 2.2 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.9 1.3 1.8 1.8 2.2 2.2 2.2 2.2
2.2 1.8 1.8 1.3 1.3 0.9 0.4 0 0
16.9 11.6 8.4 5.8 4 2.2 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.9 1.3 1.3 1.8 2.2 2.2 2.7 2.7 2.7
2.2 2.2 1.8 1.3 1.3 0.9 0.4 0.4 0
